IESNA:LM-63-2002
[TEST]P956075
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-830-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]73672
TILT=NONE
208 -1 1 37 73 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
10130.5 10894.4 11714.6 12538.8 13170.5 13557.3 13792.5 13924.6 14070.4 14239.5
14457.2 14752.6 15151.1 15621.5 16192.9 17155 18608.9 20537.1 22918.1 25895.8
29798.8 34279 39048.8 43387.1 46009.2 44677.8 42013 38442.4 34152.7 29040.7
22574.1 16128.8 10556.2 6136.2 2699.8 835.8 0
10130.5 10935.6 11858.9 12773.6 13448 13858.2 14052.1 14099.9 14131.4 14159.4
14204.5 14300.9 14477.4 14699 15064 15827.1 17164.8 19104.2 21631 24643.7
28252 32406 37198.4 42379.5 47574.2 48954.3 46026.7 42259.8 38304.8 33805.5
27505.6 20732.2 14429.2 8783.9 4105.1 1308.1 0
10130.5 10977.2 12003.5 13008 13725.6 14158.6 14311.4 14275.3 14192.9 14079.3
13951.8 13848.8 13804.1 13776.9 13935.5 14499.2 15720.6 17671.3 20343.5 23391.2
26705.6 30533.5 35348 41371.5 49139.7 53230.8 50040.4 46077.2 42457.3 38570.7
32437.1 25336.1 18301.8 11432 5510.4 1780.4 0
10130.5 11035.9 12146.5 13219.1 13973.2 14382.6 14451.8 14278 14008.2 13696.8
13371.1 13079.5 12857.1 12705.5 12819.1 13484.6 14966.1 17236.7 20151.8 23352.3
26712.2 30344.2 34609.8 39890.8 47301 53023.6 50834.6 46449.6 42623.7 38690.4
32879.9 25969.7 19089.4 12311.7 6258.7 2197.9 0
10130.5 11094.6 12290 13430.1 14220.8 14605.7 14592.5 14280.3 13823.6 13314.3
12790.3 12310.6 11910.2 11634.2 11703 12470 14211.5 16802.1 19959.8 23313.4
26718.8 30154.5 33871.6 38410.5 45462.2 52816 51628.4 46821.7 42790.4 38809.7
33322.7 26603.3 19877 13191.9 7007 2615.4 0
10130.5 11129.6 12367.7 13557.3 14370.9 14714.5 14596.4 14122.9 13476 12803.1
12169.5 11622.5 11193.3 10960.5 11234.9 12439.6 14744.1 17963.6 21820.7 25998.1
30178.6 34287.2 38471.2 43054.8 49857.3 56842.2 56745 52152.8 47557.9 42539.7
36224.6 28809.4 21543.1 14338.6 7949.3 3086.6 0
10130.5 11164.6 12445.5 13684.4 14520.2 14823.4 14600.3 13965.4 13128.5 12291.9
11548.7 10934.4 10476.5 10286.8 10767.3 12409.3 15276.7 19125.2 23682 28681.9
33638.4 38419.8 43070.3 47699 54252.4 60868.7 61862 57483.6 52325 46269.6
39126.6 31015.5 23208.5 15485.4 8891.2 3557.7 0
10130.5 11182.1 12492.5 13753.2 14587 14859.9 14561.4 13821.2 12875.4 11975.5
11215.9 10607.1 10172.9 10048.5 10711.7 12663.6 15894.8 20249.4 25529.3 31386.4
37208.1 42836.7 48335.8 53663.1 60637.8 66943.9 67752.9 63399.8 57416.3 50082.8
41810.8 32919.2 24208.3 15902.5 9128 3578 0
10130.5 11199.6 12539.9 13821.6 14653.5 14896.5 14522.5 13676.6 12622.4 11659.1
10883.9 10280.2 9869.3 9809.8 10656.1 12917.8 16512.8 21373.6 27376.9 34090.5
40777.9 47253.2 53601.3 59626.7 67023.2 73018.8 73643.5 69316 62507.3 53895.5
44495 34823.2 25207.8 16319.3 9364.7 3597.8 0
10130.5 11191.8 12575.7 13854.7 14678.8 14900.4 14476.6 13574.8 12466.9 11487.2
10721.4 10126.6 9726.2 9706.8 10647.6 13050 16820.7 22033.7 28498.4 35678.5
42936.2 49840.2 56678.1 63442.2 71147 76830.3 76888.7 71858.4 63920.3 54038.6
43775.9 33587 23219.4 14756.5 8113 3020.5 0
10130.5 11199.6 12539.9 13821.6 14653.5 14896.5 14522.5 13676.6 12622.4 11659.1
10883.9 10280.2 9869.3 9809.8 10656.1 12917.8 16512.8 21373.6 27376.9 34090.5
40777.9 47253.2 53601.3 59626.7 67023.2 73018.8 73643.5 69316 62507.3 53895.5
44495 34823.2 25207.8 16319.3 9364.7 3597.8 0
10130.5 11182.1 12492.5 13753.2 14587 14859.9 14561.4 13821.2 12875.4 11975.5
11215.9 10607.1 10172.9 10048.5 10711.7 12663.6 15894.8 20249.4 25529.3 31386.4
37208.1 42836.7 48335.8 53663.1 60637.8 66943.9 67752.9 63399.8 57416.3 50082.8
41810.8 32919.2 24208.3 15902.5 9128 3578 0
10130.5 11164.6 12445.5 13684.4 14520.2 14823.4 14600.3 13965.4 13128.5 12291.9
11548.7 10934.4 10476.5 10286.8 10767.3 12409.3 15276.7 19125.2 23682 28681.9
33638.4 38419.8 43070.3 47699 54252.4 60868.7 61862 57483.6 52325 46269.6
39126.6 31015.5 23208.5 15485.4 8891.2 3557.7 0
10130.5 11129.6 12367.7 13557.3 14370.9 14714.5 14596.4 14122.9 13476 12803.1
12169.5 11622.5 11193.3 10960.5 11234.9 12439.6 14744.1 17963.6 21820.7 25998.1
30178.6 34287.2 38471.2 43054.8 49857.3 56842.2 56745 52152.8 47557.9 42539.7
36224.6 28809.4 21543.1 14338.6 7949.3 3086.6 0
10130.5 11094.6 12290 13430.1 14220.8 14605.7 14592.5 14280.3 13823.6 13314.3
12790.3 12310.6 11910.2 11634.2 11703 12470 14211.5 16802.1 19959.8 23313.4
26718.8 30154.5 33871.6 38410.5 45462.2 52816 51628.4 46821.7 42790.4 38809.7
33322.7 26603.3 19877 13191.9 7007 2615.4 0
10130.5 11035.9 12146.5 13219.1 13973.2 14382.6 14451.8 14278 14008.2 13696.8
13371.1 13079.5 12857.1 12705.5 12819.1 13484.6 14966.1 17236.7 20151.8 23352.3
26712.2 30344.2 34609.8 39890.8 47301 53023.6 50834.6 46449.6 42623.7 38690.4
32879.9 25969.7 19089.4 12311.7 6258.7 2197.9 0
10130.5 10977.2 12003.5 13008 13725.6 14158.6 14311.4 14275.3 14192.9 14079.3
13951.8 13848.8 13804.1 13776.9 13935.5 14499.2 15720.6 17671.3 20343.5 23391.2
26705.6 30533.5 35348 41371.5 49139.7 53230.8 50040.4 46077.2 42457.3 38570.7
32437.1 25336.1 18301.8 11432 5510.4 1780.4 0
10130.5 10935.6 11858.9 12773.6 13448 13858.2 14052.1 14099.9 14131.4 14159.4
14204.5 14300.9 14477.4 14699 15064 15827.1 17164.8 19104.2 21631 24643.7
28252 32406 37198.4 42379.5 47574.2 48954.3 46026.7 42259.8 38304.8 33805.5
27505.6 20732.2 14429.2 8783.9 4105.1 1308.1 0
10130.5 10894.4 11714.6 12538.8 13170.5 13557.3 13792.5 13924.6 14070.4 14239.5
14457.2 14752.6 15151.1 15621.5 16192.9 17155 18608.9 20537.1 22918.1 25895.8
29798.8 34279 39048.8 43387.1 46009.2 44677.8 42013 38442.4 34152.7 29040.7
22574.1 16128.8 10556.2 6136.2 2699.8 835.8 0
10130.5 10810.8 11530 12234 12785.2 13133.9 13351.2 13477.2 13605.5 13764.5
13991.5 14308.7 14721.9 15196.6 15786.3 16636.5 17853.2 19446.3 21446.7 23825
26676.8 29672.4 32328.3 34210.6 34680.9 32700.3 29897.9 26562.9 22923.9 18979
14456.8 10118.5 6519.2 3773.1 1697.2 555.9 0
10130.5 10727.2 11345.3 11929.6 12400 12711 12910 13029.7 13140.2 13289
13526.2 13864.4 14293.2 14772.1 15379.3 16117.9 17097.5 18355.5 19975.3 21753.8
23554.5 25065.9 25608.2 25034 23352.3 20722.9 17782.9 14683.4 11695.2 8917.7
6339.6 4108.2 2482.1 1410.3 695.1 276 0
10130.5 10638.2 11161.1 11648.2 12028 12289.6 12452.9 12531 12592 12674.4
12823.7 13057 13359 13674.3 14033.5 14435.8 14946.6 15614.9 16494.2 17431.1
18300.3 18864.7 18740.3 17864.9 16235.7 14032.7 11785 9583.2 7545.4 5768.5
4186.7 2837 1827.9 1124.2 601 249.2 0
10130.5 10549.6 10977.2 11366.7 11656.3 11868.2 11995.7 12032.2 12043.9 12059.5
12120.9 12249.2 12424.9 12576.5 12687.7 12753.7 12795.3 12874.3 13013 13108.3
13046.1 12663.2 11872.1 10696.1 9119 7342.5 5787.5 4482.9 3395.6 2619.3
2033.9 1565.8 1174 838.9 507.3 222.4 0
10130.5 10460.2 10791.8 11092.7 11323.6 11475.6 11543.6 11507.4 11407.9 11285.9
11165.4 11084.9 11047.2 11000.5 10912.7 10762.2 10555 10341.2 10142.6 9978.5
9799.7 9497.7 8997 8291 7374.4 6277.4 5290.3 4341.8 3436.1 2741
2144.3 1640.9 1205.1 844.3 504.6 219.6 0
10130.5 10370.8 10606.7 10818.6 10990.4 11082.9 11091.5 10982.7 10772 10512.3
10210.2 9920.6 9668.7 9423.8 9138.5 8770.7 8315.1 7809 7272.5 6848.8
6553.4 6332.6 6121.9 5885.5 5629.7 5212.2 4793.2 4200.3 3476.1 2863.1
2254.7 1716.3 1236.2 850.6 501.5 216.9 0
10130.5 10285.3 10433.8 10577.2 10705.1 10759.9 10717.5 10532.9 10214.5 9840.9
9423.8 9042.5 8723.7 8448.9 8178.7 7860.7 7481.3 7062.6 6617.9 6266.1
6032.4 5878.5 5766.9 5634.8 5432.6 5081.2 4731.3 4234.9 3636.3 3090.1
2508.9 1963.1 1445.3 1004.5 614.2 262.8 0
10130.5 10199.7 10260.8 10335.8 10419 10436.9 10343.6 10083.1 9657.1 9169.6
8637.8 8164.3 7778.7 7473.5 7218.9 6950.7 6647.4 6316.2 5963.3 5683.4
5511.5 5424.9 5412 5384 5235.5 4950.6 4669.5 4269.1 3796 3316.7
2763.2 2210 1654.1 1158.4 726.9 309 0
10130.5 10116.9 10097.5 10113 10144.1 10148 10023.6 9706.8 9218.9 8670.8
8126.6 7699 7388 7158.6 6956.5 6721.3 6439.5 6124.6 5768.9 5432.6
5181.9 5045.8 5059.4 5073 5030.3 4925.3 4672.6 4260.6 3796 3354.8
2938.9 2499.6 2000.1 1453.9 946.6 400.4 0
10130.5 10024.8 9936.2 9904.3 9919.8 9939.3 9856.5 9603.8 9191.7 8724.1
8270.4 7873.9 7525.2 7219.7 6931.2 6628.8 6297.6 5945.8 5595.9 5283.7
5008.9 4804 4695.2 4629.9 4568.5 4496.9 4346.1 4077.1 3735.8 3355.6
2924.1 2491.8 1998.9 1470.2 968 427.6 0
10130.5 9950.2 9795.4 9716.9 9722.4 9777.6 9779.1 9632.2 9323.9 8919.6
8495.9 8091.6 7697.8 7321.9 6959.2 6597.7 6227.2 5852.5 5504.9 5207.5
4941.3 4737.2 4589.5 4475.9 4369 4247.4 4081 3856.3 3578.7 3247.9
2841.3 2425.3 1943.3 1443 938.8 416 0
10130.5 9875.9 9654.3 9529.9 9524.9 9616.6 9702.1 9660.2 9456.1 9115.1
8721.4 8309.3 7871.2 7424.1 6987.6 6566.6 6156.8 5759.2 5414.4 5131.4
4874 4670.7 4484.1 4322 4169.2 3998.2 3815.5 3635.5 3421.7 3140.2
2758.1 2358.9 1887.3 1415.8 909.6 404.3 0
10130.5 9808.7 9536.2 9374.4 9369.4 9513.2 9716.1 9829.7 9750.3 9451
9023.4 8557.7 8077.2 7588.6 7113.1 6656.8 6221.8 5812 5458.7 5173.3
4939.3 4769 4623.7 4472.1 4301 4081.8 3847.7 3625.4 3386.7 3088.9
2709.1 2309.1 1845.7 1386.2 876.6 398.1 0
10130.5 9741.8 9418.4 9218.9 9213.9 9410.6 9730.1 9999.1 10045 9787.7
9325.8 8805.7 8283.2 7753.4 7238.3 6746.6 6286.7 5865.3 5503.8 5214.9
5005 4867 4762.8 4622.1 4432.4 4165.3 3879.6 3615.3 3351.7 3038
2659.8 2259.4 1803.7 1356.7 843.6 391.8 0
10130.5 9683.1 9314.2 9087.9 9072.8 9299.4 9701.4 10089.3 10233.6 10033
9567.3 8999.3 8443.8 7907.3 7390.7 6898.6 6433.6 6004.5 5635.9 5344.4
5127.1 4979 4883.3 4763.6 4594.9 4354.7 4082.5 3802.6 3516.5 3167.8
2756.2 2337.9 1869.1 1351.3 815.6 390.7 0
10130.5 9624.4 9210 8956.5 8931.3 9189 9672.6 10179.1 10422.1 10278.3
9808.7 9192.9 8604.7 8061.7 7543.5 7050.9 6580.6 6144 5768.1 5473.4
5248.8 5090.5 5003.8 4905.1 4757.4 4544.4 4285.8 3990.4 3681.4 3297.3
2852.6 2416 1934 1345.8 787.2 389.5 0
10130.5 9565.3 9115.5 8840.7 8801 9054.1 9555.6 10084.7 10378.5 10304.7
9898.8 9293.2 8686.4 8152.2 7652.3 7185.4 6735.3 6311.2 5941.5 5644.5
5401.9 5233.2 5129 5028.7 4882.9 4678.5 4414.1 4112.1 3786.3 3392.1
2938.5 2489.9 1996.2 1324 726.9 343.6 0
10130.5 9506.6 9020.7 8725.2 8670.8 8919.6 9438.6 9990.6 10334.6 10330.7
9988.6 9393.9 8768 8243.2 7761.2 7320 6890.4 6478.3 6114.9 5815.5
5555.1 5376.3 5253.8 5152.7 5008.9 4812.6 4542.4 4233.4 3891.3 3487
3024.4 2563.7 2058.4 1302.3 666.7 297.4 0
10130.5 9461.1 8948 8638.6 8567.4 8787.4 9250.4 9741.4 10049.7 10058.6
9765.5 9234.9 8647.1 8132 7681.9 7283.4 6899.3 6523 6179 5889.4
5649.9 5488.6 5372.8 5272.9 5129.4 4923 4639.6 4317.3 3967.1 3561.2
3092 2634.9 2112.4 1417.3 774.4 342.5 0
10130.5 9415.3 8874.9 8552.3 8463.6 8655.3 9062.3 9492.2 9765.1 9786.5
9542.8 9076.3 8525.8 8020.5 7603 7246.9 6907.9 6567.7 6243.1 5963.3
5744.8 5600.9 5492.1 5392.6 5249.9 5033.4 4736.8 4401.3 4042.9 3635.5
3159.7 2705.6 2166.1 1532.4 882.4 388 0
10130.5 9378.3 8824 8491.6 8396 8567.8 8929.3 9296.3 9524.9 9539.3
9322.7 8905.6 8403.8 7922.9 7512.8 7164.1 6837.5 6508.3 6189.5 5925.9
5742.5 5621.2 5520.1 5421 5281 5063.3 4767.5 4431.2 4071.7 3669.7
3195.4 2739.1 2210.4 1607.8 975.7 425.7 0
10130.5 9341.4 8773.1 8431 8327.6 8480.3 8796.4 9100.4 9285 9291.6
9103.5 8735 8280.9 7825.3 7423 7080.9 6767.2 6449.2 6136.2 5888.6
5740.9 5641.4 5548.1 5449.3 5312.1 5093.3 4797.8 4460.8 4100.4 3703.9
3231.2 2772.5 2254.7 1683.2 1069 463.4 0
10130.5 9312.6 8736.9 8389.4 8288.3 8436.4 8735.4 9010.2 9169.6 9170
8997.7 8664.2 8244.8 7801.6 7386.8 7015.2 6671.5 6330.6 6000.6 5768.1
5644.5 5562.9 5479.7 5380.1 5244.5 5032.2 4739.1 4406.7 4056.5 3667.4
3213.3 2747.6 2243.8 1678.6 1061.3 454 0
10130.5 9283.9 8700.8 8348.2 8249 8392.9 8674.7 8919.6 9053.7 9047.9
8892.4 8593.1 8208.2 7777.9 7351.1 6949.9 6576.7 6212 5865.3 5647.6
5548.1 5484.3 5411.2 5311 5177.2 4971.2 4680.4 4353.1 4012.6 3630.8
3195.4 2721.9 2233.3 1673.5 1053.5 443.9 0
10130.5 9257.4 8673.2 8323.3 8228 8375 8651.4 8890.1 9016.8 9007.1
8853.9 8575.6 8208.2 7781 7343.3 6915.3 6512.2 6118.4 5755.3 5545.7
5454 5400 5337.4 5237.9 5101.8 4891.9 4603.4 4281.6 3944.1 3565.5
3140.6 2666.7 2159.1 1610.9 1004.5 419.1 0
10130.5 9230.6 8645.6 8298.8 8207.1 8357.1 8628.1 8860.1 8979.9 8966.3
8815.8 8558.1 8208.2 7784.5 7335.5 6880.7 6448.4 6024.7 5645.3 5444.3
5359.9 5316 5263.5 5164.4 5026.4 4812.6 4526.9 4210 3875.7 3500.6
3085.8 2611.5 2084.4 1548 955.5 393.4 0
10130.5 9197.6 8618.3 8280.1 8198.5 8354 8626.1 8855.5 8968.2 8948.8
8793.3 8552.3 8214.1 7790.3 7331.6 6861.2 6410.3 5963.3 5574.5 5376.3
5294.6 5255.7 5209.1 5108 4968.1 4742.6 4466.6 4155.6 3813.5 3440.3
3028.3 2565.7 1998.1 1492.8 905.8 369.3 0
10130.5 9230.6 8645.6 8298.8 8207.1 8357.1 8628.1 8860.1 8979.9 8966.3
8815.8 8558.1 8208.2 7784.5 7335.5 6880.7 6448.4 6024.7 5645.3 5444.3
5359.9 5316 5263.5 5164.4 5026.4 4812.6 4526.9 4210 3875.7 3500.6
3085.8 2611.5 2084.4 1548 955.5 393.4 0
10130.5 9257.4 8673.2 8323.3 8228 8375 8651.4 8890.1 9016.8 9007.1
8853.9 8575.6 8208.2 7781 7343.3 6915.3 6512.2 6118.4 5755.3 5545.7
5454 5400 5337.4 5237.9 5101.8 4891.9 4603.4 4281.6 3944.1 3565.5
3140.6 2666.7 2159.1 1610.9 1004.5 419.1 0
10130.5 9283.9 8700.8 8348.2 8249 8392.9 8674.7 8919.6 9053.7 9047.9
8892.4 8593.1 8208.2 7777.9 7351.1 6949.9 6576.7 6212 5865.3 5647.6
5548.1 5484.3 5411.2 5311 5177.2 4971.2 4680.4 4353.1 4012.6 3630.8
3195.4 2721.9 2233.3 1673.5 1053.5 443.9 0
10130.5 9312.6 8736.9 8389.4 8288.3 8436.4 8735.4 9010.2 9169.6 9170
8997.7 8664.2 8244.8 7801.6 7386.8 7015.2 6671.5 6330.6 6000.6 5768.1
5644.5 5562.9 5479.7 5380.1 5244.5 5032.2 4739.1 4406.7 4056.5 3667.4
3213.3 2747.6 2243.8 1678.6 1061.3 454 0
10130.5 9341.4 8773.1 8431 8327.6 8480.3 8796.4 9100.4 9285 9291.6
9103.5 8735 8280.9 7825.3 7423 7080.9 6767.2 6449.2 6136.2 5888.6
5740.9 5641.4 5548.1 5449.3 5312.1 5093.3 4797.8 4460.8 4100.4 3703.9
3231.2 2772.5 2254.7 1683.2 1069 463.4 0
10130.5 9378.3 8824 8491.6 8396 8567.8 8929.3 9296.3 9524.9 9539.3
9322.7 8905.6 8403.8 7922.9 7512.8 7164.1 6837.5 6508.3 6189.5 5925.9
5742.5 5621.2 5520.1 5421 5281 5063.3 4767.5 4431.2 4071.7 3669.7
3195.4 2739.1 2210.4 1607.8 975.7 425.7 0
10130.5 9415.3 8874.9 8552.3 8463.6 8655.3 9062.3 9492.2 9765.1 9786.5
9542.8 9076.3 8525.8 8020.5 7603 7246.9 6907.9 6567.7 6243.1 5963.3
5744.8 5600.9 5492.1 5392.6 5249.9 5033.4 4736.8 4401.3 4042.9 3635.5
3159.7 2705.6 2166.1 1532.4 882.4 388 0
10130.5 9461.1 8948 8638.6 8567.4 8787.4 9250.4 9741.4 10049.7 10058.6
9765.5 9234.9 8647.1 8132 7681.9 7283.4 6899.3 6523 6179 5889.4
5649.9 5488.6 5372.8 5272.9 5129.4 4923 4639.6 4317.3 3967.1 3561.2
3092 2634.9 2112.4 1417.3 774.4 342.5 0
10130.5 9506.6 9020.7 8725.2 8670.8 8919.6 9438.6 9990.6 10334.6 10330.7
9988.6 9393.9 8768 8243.2 7761.2 7320 6890.4 6478.3 6114.9 5815.5
5555.1 5376.3 5253.8 5152.7 5008.9 4812.6 4542.4 4233.4 3891.3 3487
3024.4 2563.7 2058.4 1302.3 666.7 297.4 0
10130.5 9565.3 9115.5 8840.7 8801 9054.1 9555.6 10084.7 10378.5 10304.7
9898.8 9293.2 8686.4 8152.2 7652.3 7185.4 6735.3 6311.2 5941.5 5644.5
5401.9 5233.2 5129 5028.7 4882.9 4678.5 4414.1 4112.1 3786.3 3392.1
2938.5 2489.9 1996.2 1324 726.9 343.6 0
10130.5 9624.4 9210 8956.5 8931.3 9189 9672.6 10179.1 10422.1 10278.3
9808.7 9192.9 8604.7 8061.7 7543.5 7050.9 6580.6 6144 5768.1 5473.4
5248.8 5090.5 5003.8 4905.1 4757.4 4544.4 4285.8 3990.4 3681.4 3297.3
2852.6 2416 1934 1345.8 787.2 389.5 0
10130.5 9683.1 9314.2 9087.9 9072.8 9299.4 9701.4 10089.3 10233.6 10033
9567.3 8999.3 8443.8 7907.3 7390.7 6898.6 6433.6 6004.5 5635.9 5344.4
5127.1 4979 4883.3 4763.6 4594.9 4354.7 4082.5 3802.6 3516.5 3167.8
2756.2 2337.9 1869.1 1351.3 815.6 390.7 0
10130.5 9741.8 9418.4 9218.9 9213.9 9410.6 9730.1 9999.1 10045 9787.7
9325.8 8805.7 8283.2 7753.4 7238.3 6746.6 6286.7 5865.3 5503.8 5214.9
5005 4867 4762.8 4622.1 4432.4 4165.3 3879.6 3615.3 3351.7 3038
2659.8 2259.4 1803.7 1356.7 843.6 391.8 0
10130.5 9808.7 9536.2 9374.4 9369.4 9513.2 9716.1 9829.7 9750.3 9451
9023.4 8557.7 8077.2 7588.6 7113.1 6656.8 6221.8 5812 5458.7 5173.3
4939.3 4769 4623.7 4472.1 4301 4081.8 3847.7 3625.4 3386.7 3088.9
2709.1 2309.1 1845.7 1386.2 876.6 398.1 0
10130.5 9875.9 9654.3 9529.9 9524.9 9616.6 9702.1 9660.2 9456.1 9115.1
8721.4 8309.3 7871.2 7424.1 6987.6 6566.6 6156.8 5759.2 5414.4 5131.4
4874 4670.7 4484.1 4322 4169.2 3998.2 3815.5 3635.5 3421.7 3140.2
2758.1 2358.9 1887.3 1415.8 909.6 404.3 0
10130.5 9950.2 9795.4 9716.9 9722.4 9777.6 9779.1 9632.2 9323.9 8919.6
8495.9 8091.6 7697.8 7321.9 6959.2 6597.7 6227.2 5852.5 5504.9 5207.5
4941.3 4737.2 4589.5 4475.9 4369 4247.4 4081 3856.3 3578.7 3247.9
2841.3 2425.3 1943.3 1443 938.8 416 0
10130.5 10024.8 9936.2 9904.3 9919.8 9939.3 9856.5 9603.8 9191.7 8724.1
8270.4 7873.9 7525.2 7219.7 6931.2 6628.8 6297.6 5945.8 5595.9 5283.7
5008.9 4804 4695.2 4629.9 4568.5 4496.9 4346.1 4077.1 3735.8 3355.6
2924.1 2491.8 1998.9 1470.2 968 427.6 0
10130.5 10116.9 10097.5 10113 10144.1 10148 10023.6 9706.8 9218.9 8670.8
8126.6 7699 7388 7158.6 6956.5 6721.3 6439.5 6124.6 5768.9 5432.6
5181.9 5045.8 5059.4 5073 5030.3 4925.3 4672.6 4260.6 3796 3354.8
2938.9 2499.6 2000.1 1453.9 946.6 400.4 0
10130.5 10199.7 10260.8 10335.8 10419 10436.9 10343.6 10083.1 9657.1 9169.6
8637.8 8164.3 7778.7 7473.5 7218.9 6950.7 6647.4 6316.2 5963.3 5683.4
5511.5 5424.9 5412 5384 5235.5 4950.6 4669.5 4269.1 3796 3316.7
2763.2 2210 1654.1 1158.4 726.9 309 0
10130.5 10285.3 10433.8 10577.2 10705.1 10759.9 10717.5 10532.9 10214.5 9840.9
9423.8 9042.5 8723.7 8448.9 8178.7 7860.7 7481.3 7062.6 6617.9 6266.1
6032.4 5878.5 5766.9 5634.8 5432.6 5081.2 4731.3 4234.9 3636.3 3090.1
2508.9 1963.1 1445.3 1004.5 614.2 262.8 0
10130.5 10370.8 10606.7 10818.6 10990.4 11082.9 11091.5 10982.7 10772 10512.3
10210.2 9920.6 9668.7 9423.8 9138.5 8770.7 8315.1 7809 7272.5 6848.8
6553.4 6332.6 6121.9 5885.5 5629.7 5212.2 4793.2 4200.3 3476.1 2863.1
2254.7 1716.3 1236.2 850.6 501.5 216.9 0
10130.5 10460.2 10791.8 11092.7 11323.6 11475.6 11543.6 11507.4 11407.9 11285.9
11165.4 11084.9 11047.2 11000.5 10912.7 10762.2 10555 10341.2 10142.6 9978.5
9799.7 9497.7 8997 8291 7374.4 6277.4 5290.3 4341.8 3436.1 2741
2144.3 1640.9 1205.1 844.3 504.6 219.6 0
10130.5 10549.6 10977.2 11366.7 11656.3 11868.2 11995.7 12032.2 12043.9 12059.5
12120.9 12249.2 12424.9 12576.5 12687.7 12753.7 12795.3 12874.3 13013 13108.3
13046.1 12663.2 11872.1 10696.1 9119 7342.5 5787.5 4482.9 3395.6 2619.3
2033.9 1565.8 1174 838.9 507.3 222.4 0
10130.5 10638.2 11161.1 11648.2 12028 12289.6 12452.9 12531 12592 12674.4
12823.7 13057 13359 13674.3 14033.5 14435.8 14946.6 15614.9 16494.2 17431.1
18300.3 18864.7 18740.3 17864.9 16235.7 14032.7 11785 9583.2 7545.4 5768.5
4186.7 2837 1827.9 1124.2 601 249.2 0
10130.5 10727.2 11345.3 11929.6 12400 12711 12910 13029.7 13140.2 13289
13526.2 13864.4 14293.2 14772.1 15379.3 16117.9 17097.5 18355.5 19975.3 21753.8
23554.5 25065.9 25608.2 25034 23352.3 20722.9 17782.9 14683.4 11695.2 8917.7
6339.6 4108.2 2482.1 1410.3 695.1 276 0
10130.5 10810.8 11530 12234 12785.2 13133.9 13351.2 13477.2 13605.5 13764.5
13991.5 14308.7 14721.9 15196.6 15786.3 16636.5 17853.2 19446.3 21446.7 23825
26676.8 29672.4 32328.3 34210.6 34680.9 32700.3 29897.9 26562.9 22923.9 18979
14456.8 10118.5 6519.2 3773.1 1697.2 555.9 0
10130.5 10894.4 11714.6 12538.8 13170.5 13557.3 13792.5 13924.6 14070.4 14239.5
14457.2 14752.6 15151.1 15621.5 16192.9 17155 18608.9 20537.1 22918.1 25895.8
29798.8 34279 39048.8 43387.1 46009.2 44677.8 42013 38442.4 34152.7 29040.7
22574.1 16128.8 10556.2 6136.2 2699.8 835.8 0
